alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Southwest

Your Authorized Swagelok Sales and Service Center

T Series Hose Notification of Change

Swagelok is transitioning the T series hose from a swaged end connection to a crimped design.

As we finalize this transition, the T series will use the remaining inventory of swaged components. Once that inventory is depleted, that end connection will begin using crimped components. If two different end connection styles are needed on a hose, the end connections will not be mixed between connection methods (both will be swage or both will be crimp). Furthermore, a single order will not use mixed styles.

To assist in making this transition as smooth as possible for customers, all existing certifications on the swage design (such as CRN and ECE) are in place for the crimp design.

 

The new design offers significant advantages over the older swaged product:

  • Increased pressure rating at elevated temperatures, potentially increasing customer applications.
  • Improved traceability with the transition of the product from material trace 2 to a trace 1 design with a stamped heat code.

Current Swaged Design

T Series Hose Swagelok Design 

Future Crimped Design

T Series Hose Crimped Design

 

Swagelok T Series Hose Catalog Pages Update

For your reference, T Series appearance, pressure ratings and live lengths have been updated at Swagelok T Series Hose Catalog Pages Update.

 

If you have any questions, please contact us at ssw@swagelok.com or call (602) 268-4848 or (505) 842-0213. Thank you.

 

Swagelok Hose Products

More information on Swagelok hose can be found here.